IESNA:LM-63-2002
[TEST]P1390589
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-935-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18115.0
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
66.9 89.2 94.7 100.3 105.9 117.0 128.2 139.3 150.4 167.2 189.5 222.9 284.2 351.0 356.6 351.0 356.6 395.6 546.1 897.1 1220.3 1415.3 1437.6 1370.7 
1342.9 975.1 791.2 679.8 618.5 557.2 495.9 417.9 267.5 122.6 50.1 5.6 0.0 0.0 
66.9 89.2 94.7 105.9 111.4 128.2 139.3 161.6 178.3 211.7 289.8 440.2 663.1 791.2 886.0 1014.1 1220.3 1666.1 2730.3 4519.0 6591.8 7065.4 
6346.6 5326.9 5042.8 4050.9 2953.2 2095.1 1443.2 1025.3 729.9 551.6 261.9 139.3 50.1 5.6 0.0 0.0 
66.9 89.2 94.7 105.9 122.6 139.3 161.6 211.7 323.2 707.7 1342.9 2134.1 2847.4 3638.6 4418.7 5260.1 6274.2 8335.9 13094.5 18800.3 
21970.9 22438.9 21580.8 20717.1 20433.0 19764.3 18510.6 15841.5 11127.5 6302.1 3036.8 1164.6 362.2 183.9 61.3 5.6 0.0 0.0 
66.9 83.6 89.2 105.9 128.2 150.4 195.0 295.3 724.4 2011.5 3538.3 5020.5 6591.8 7723.0 8971.1 10169.1 12425.8 17529.9 24099.4 
30134.0 32101.0 32674.9 32814.2 33527.4 33755.9 33973.2 31265.1 24690.0 18655.4 12966.3 8837.4 2568.7 718.8 206.2 44.6 5.6 0.0 
0.0 
66.9 78.0 89.2 105.9 128.2 156.0 211.7 412.3 1253.7 3259.7 5661.3 7572.5 9088.1 10570.3 12381.2 14387.2 18020.2 25436.7 35800.8 
41055.4 42810.6 43156.0 44554.6 46053.5 46148.3 44510.1 38748.5 31170.4 24121.7 19636.1 12877.2 3989.6 1315.0 278.6 55.7 5.6 0.0 
0.0 
66.9 72.4 83.6 100.3 128.2 156.0 228.5 445.8 1632.6 4128.9 6781.3 8519.8 10024.2 11863.0 13902.4 16415.5 21018.0 29716.1 40514.9 
45685.8 47920.2 49168.4 51475.2 52606.4 52472.6 49781.3 42821.7 34101.4 28657.4 23380.6 14220.0 5577.7 1777.5 273.0 55.7 0.0 
0.0 0.0 
66.9 66.9 78.0 94.7 122.6 150.4 206.2 412.3 1409.7 3521.6 5750.4 7611.5 8987.8 10325.1 12063.6 14142.0 17596.7 24734.6 34892.6 
40403.4 41868.9 42186.5 43328.8 44487.8 44610.4 42676.8 36982.1 30039.3 23726.1 19095.6 12665.4 4151.2 1794.2 373.3 50.1 0.0 0.0 
0.0 
66.9 66.9 78.0 94.7 117.0 144.9 183.9 300.9 835.8 2056.1 3694.3 5226.6 6630.8 7628.2 8642.4 9795.8 11629.0 16487.9 23815.2 
29593.5 31488.0 31883.7 32028.5 32563.4 32814.2 32842.1 29838.7 24032.5 17975.6 13077.8 8854.1 2847.4 1092.1 273.0 39.0 0.0 0.0 
0.0 
66.9 66.9 78.0 89.2 105.9 128.2 150.4 195.0 317.6 785.7 1471.0 2279.0 3008.9 3666.5 4413.1 5209.9 6112.6 8230.0 12760.1 19012.1 
22043.3 22416.6 21391.4 20449.7 20154.3 19190.4 17736.0 14442.9 10419.9 6279.8 3215.1 1303.9 434.6 206.2 61.3 0.0 0.0 0.0 
66.9 61.3 72.4 83.6 94.7 105.9 128.2 139.3 161.6 206.2 300.9 484.8 685.4 796.8 902.7 1069.8 1315.0 1705.1 2613.3 4741.9 6959.6 7388.6 
6391.2 5237.8 5020.5 3800.2 2758.2 1833.2 1231.4 936.1 757.8 601.8 323.2 150.4 44.6 0.0 0.0 0.0 
66.9 61.3 66.9 78.0 89.2 100.3 111.4 122.6 133.7 150.4 172.7 211.7 284.2 351.0 351.0 345.5 362.2 395.6 495.9 897.1 1404.2 1526.8 1376.3 1203.6 
1164.6 874.8 713.2 629.6 585.1 562.8 523.8 468.1 339.9 133.7 39.0 0.0 0.0 0.0 
66.9 61.3 66.9 72.4 83.6 94.7 100.3 111.4 111.4 122.6 133.7 150.4 161.6 195.0 206.2 200.6 178.3 172.7 178.3 183.9 189.5 211.7 245.2 273.0 273.0 317.6 
351.0 373.3 390.0 384.5 378.9 334.3 284.2 161.6 39.0 0.0 0.0 0.0 
66.9 55.7 61.3 66.9 72.4 78.0 83.6 83.6 83.6 89.2 89.2 94.7 100.3 100.3 100.3 105.9 105.9 111.4 105.9 100.3 100.3 100.3 100.3 100.3 105.9 122.6 
139.3 144.9 150.4 161.6 189.5 217.3 211.7 167.2 61.3 0.0 0.0 0.0 
66.9 55.7 55.7 61.3 61.3 61.3 66.9 66.9 66.9 66.9 66.9 72.4 66.9 66.9 66.9 66.9 66.9 66.9 72.4 72.4 78.0 78.0 78.0 83.6 83.6 94.7 
111.4 122.6 128.2 128.2 117.0 100.3 94.7 78.0 44.6 0.0 0.0 0.0 
66.9 50.1 50.1 50.1 50.1 55.7 50.1 50.1 50.1 50.1 50.1 50.1 50.1 50.1 44.6 44.6 44.6 44.6 44.6 39.0 44.6 50.1 61.3 66.9 66.9 72.4 66.9 55.7 50.1 39.0 33.4 27.9 16.7 5.6 0.0 
0.0 0.0 0.0 
66.9 50.1 44.6 44.6 44.6 44.6 44.6 39.0 39.0 39.0 33.4 33.4 27.9 27.9 22.3 22.3 16.7 22.3 27.9 33.4 27.9 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 50.1 44.6 44.6 39.0 39.0 39.0 33.4 33.4 27.9 22.3 16.7 11.1 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 44.6 39.0 39.0 33.4 33.4 33.4 27.9 27.9 16.7 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 44.6 39.0 33.4 27.9 27.9 22.3 22.3 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 44.6 33.4 27.9 22.3 22.3 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 39.0 33.4 27.9 22.3 22.3 16.7 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 39.0 33.4 27.9 22.3 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 39.0 33.4 22.3 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 39.0 27.9 22.3 16.7 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 39.0 27.9 22.3 16.7 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 39.0 27.9 22.3 16.7 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 44.6 33.4 27.9 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 50.1 39.0 33.4 27.9 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 61.3 50.1 44.6 39.0 33.4 27.9 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.9 72.4 66.9 61.3 55.7 50.1 44.6 39.0 33.4 22.3 16.7 11.1 11.1 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
66.9 78.0 72.4 66.9 61.3 55.7 55.7 50.1 39.0 33.4 22.3 22.3 16.7 16.7 11.1 11.1 11.1 5.6 5.6 5.6 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 0.0 
0.0 0.0 
66.9 83.6 78.0 72.4 66.9 66.9 61.3 55.7 50.1 39.0 33.4 27.9 22.3 22.3 16.7 16.7 16.7 11.1 11.1 11.1 11.1 11.1 11.1 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 11.1 11.1 
5.6 5.6 0.0 
66.9 89.2 83.6 78.0 78.0 72.4 72.4 72.4 61.3 55.7 44.6 39.0 39.0 33.4 27.9 27.9 22.3 22.3 22.3 22.3 22.3 16.7 16.7 16.7 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.7 16.7 16.7 
16.7 16.7 16.7 0.0 
66.9 89.2 83.6 83.6 83.6 78.0 78.0 78.0 72.4 66.9 61.3 50.1 44.6 44.6 39.0 39.0 33.4 33.4 33.4 33.4 27.9 22.3 22.3 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 
16.7 16.7 16.7 0.0 
66.9 83.6 78.0 78.0 78.0 78.0 78.0 78.0 78.0 66.9 61.3 55.7 55.7 50.1 50.1 44.6 44.6 44.6 44.6 39.0 39.0 33.4 27.9 22.3 22.3 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 
16.7 16.7 16.7 16.7 0.0 
66.9 83.6 78.0 78.0 72.4 72.4 72.4 66.9 66.9 66.9 61.3 61.3 61.3 55.7 55.7 55.7 55.7 55.7 61.3 66.9 61.3 50.1 44.6 39.0 39.0 33.4 33.4 27.9 27.9 
33.4 27.9 22.3 16.7 16.7 11.1 11.1 11.1 0.0 
66.9 78.0 78.0 72.4 72.4 72.4 72.4 72.4 66.9 66.9 66.9 66.9 66.9 66.9 66.9 72.4 72.4 72.4 72.4 72.4 72.4 78.0 89.2 100.3 105.9 105.9 
94.7 83.6 78.0 66.9 61.3 55.7 50.1 33.4 22.3 11.1 5.6 0.0 
66.9 83.6 78.0 78.0 78.0 78.0 83.6 78.0 78.0 78.0 83.6 83.6 83.6 83.6 83.6 89.2 89.2 94.7 94.7 100.3 100.3 105.9 105.9 111.4 111.4 122.6 
139.3 150.4 150.4 144.9 139.3 128.2 122.6 105.9 66.9 11.1 5.6 0.0 
66.9 83.6 89.2 89.2 89.2 94.7 94.7 100.3 100.3 100.3 105.9 111.4 111.4 111.4 117.0 122.6 128.2 133.7 128.2 122.6 117.0 122.6 122.6 128.2 133.7 156.0 
172.7 178.3 189.5 200.6 228.5 256.3 245.2 200.6 72.4 11.1 0.0 0.0 
66.9 89.2 94.7 94.7 100.3 111.4 117.0 122.6 128.2 139.3 150.4 161.6 178.3 206.2 222.9 211.7 200.6 195.0 195.0 206.2 211.7 234.0 295.3 312.0 317.6 351.0 
373.3 384.5 390.0 373.3 356.6 323.2 267.5 144.9 55.7 5.6 0.0 0.0 
66.9 89.2 94.7 100.3 105.9 117.0 128.2 139.3 150.4 167.2 189.5 222.9 284.2 351.0 356.6 351.0 356.6 395.6 546.1 897.1 1220.3 1415.3 1437.6 1370.7 
1342.9 975.1 791.2 679.8 618.5 557.2 495.9 417.9 267.5 122.6 50.1 5.6 0.0 0.0 
